Danfoss logo
MPHE C262L-EZD / C262L-CZD-product-category

MPHE C262L-EZD / C262L-CZD

15% lower weight with highly efficient Z design technology for dual circuits The C262L-EZD is a true dual circuit evaporator optimized for high density refrigerants such as R410A, R32, R452B and the R454B for use in high-efficiency chillers with capacities from 200 to 800 kW. It’s available in refrigerant-optimized versions to meet the best performance based on the refrigerant used. Corresponding model for condenser duties is the C262L-CZD. The Z-pattern channel plate technology enhances performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple plate pattern of the previous generation of MPHE, C262L-EZD reduces the water side pressure drop and the amount of material used. In the reversible mode of the chiller as a condenser, C262L-EZD also delivers outstanding performance.

Products shown: 0