Danfoss logo
MCHE D1000-C - E-coating version-product-category

MCHE D1000-C - E-coating version

D1000-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and Indoor display.

MCHEs have an ingeniously simple all-aluminum design that is not only lightweight but also prevents galvanic corrosion.

The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the air- side pressure loss, improving efficiency and reducing noise levels.

Electrostatically applied epoxy coating evenly covers all exposed surface of coil under controlled direct current, an effective anticorrosion solution; used with topcoat to prevent ultraviolet (UV) irradiation.

Features and benefits

  • Reduce refrigerant system charge
  • Improve efficiency – More compact, better COP, increased capacity
  • Cost: Less sensitive to fluctuations in raw material prices
  • Better strength and better anticorrosion characteristic
  • Less than 3% degradation on thermal performance compared bare coil
  • High physical stability and chemical durability