
Micro Plate heat exchanger, MPHE D118L, Number of plates: 15
021H5691
Max. Working Pressure [bar]: 45, Universal, Function: Universal, Brazing material: Copper brazing
Product specifications
Characteristic | Value |
---|---|
Application | Universal |
Approval | ASCRNEACKRAIAPEDRoHSUAUKCAUL |
Brazing material | Copper brazing |
China RoHS compliance | Yes |
Contain batteries | No |
Design temperature range [°C] [max] | 200 °C |
Design temperature range [°C] [min] | -196 °C |
Design temperature range [°F] [max] | 320 °F |
Design temperature range [°F] [min] | -390 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Equipment | Null |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | Universal |
Function note | Null |
H1 conn. size | Null |
H1 conn. type | Null |
H2 conn. size | Null |
H2 conn. type | Null |
H3 conn. size | Null |
H3 conn. type | Internal thread connection |
H4 conn. size | Null |
H4 conn. type | Internal thread connection |
H5 conn. size | Null |
H5 conn. type | Null |
H6 conn. size | Null |
H6 conn. type | Null |
In scope of WEEE | No |
Material Description | Heat Exchanger D118L-150 |
Max working pressure [psi] | 653 psi |
Max. Working Pressure [bar] | 45.0 bar |
Characteristic | Value |
---|---|
Model No. | 118 |
Number of plates | 150 |
Packing format | Single pack |
PED category | III |
Plate material no. | AISI 316L |
Plate material no. | AISI 316L |
Plate pattern | M |
Product group | Heat exchangers |
Product line | Brazed Plate Heat Exchangers |
Product name | Micro Plate heat exchanger |
Product Type | MPHE D118L |
Q1 conn. size range | R1 1/2 |
Q1 conn. type | R Internal thread connection |
Q2 conn. size range | R1 1/2 |
Q2 conn. type | R Internal thread connection |
Q3 conn. size range | Null |
Q3 conn. type | Null |
Q4 conn. size range | Null |
Q4 conn. type | Null |
Q5 conn. size range | Null |
Q5 conn. type | Null |
Q6 conn. size range | Null |
Q6 conn. type | Null |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234zeR134aR22R245faR290R404AR407CR410AR444BR448AR449AR450AR452BR454AR454BR454CR455AR507AR513AR515B |
Type designation | D118L |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes |
UK RoHS exemption clause | No |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 47.19 Kilogram |
Net weight | 46.94 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424263997 |
Proposition 65 | Cancer and Reproductive Harm |