
Hermetic filter drier, DMT, 13 cu.in., Steel Cu-plated
023Z8421
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 13 cu.in., Packing format: Industrial pack, Quantity per packing format: 8
023Z8421
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 6.44 g |
| Acid capacity [oz] | 0.227 oz |
| Activated alumina [%] | 0 % |
| Body material | Steel |
| Braket | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel Cu-plated |
| Contains batteries | No |
| Core Size code | 13 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R744:319 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | High Moisture Capacity |
| Flow capacity [kW] | R744: 13.8 |
| Flow capacity [TR] | R744: 3.9 |
| Inlet 1 connection size [in] | 5/8 in |
| Inlet connection type | Solder, ODF |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Material Description | Filter drier DMT 135S I/8 |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
| Molecular sieve [%] | 100 % |
Characteristic | Value |
|---|---|
| Net volume [foz US] | 7.60 Fluid Ounce US |
| Net volume [l] | 0.225 L |
| Outlet 1 connection size [in] | 5/8 in |
| Outlet connection type | Solder, ODF |
| Packing format | Industrial pack |
| PED category | Art. 4, par. 3 |
| Product description | Liquid line filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic filter drier |
| Product Type | DMT |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Serviceable | No |
| Shell volume [foz US] | 10.82 Fluid Ounce US |
| Shell volume [l] | 0.32 L |
| Solid core surface [cm2] | 200 cm² |
| Solid core surface [in2] | 31.01 in² |
| Solid core volume [cm3] | 95 cm³ |
| Solid core volume [in3] | 5.82 in³ |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DMT 135S |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.323 Kilogram |
| Net weight | 1.026 Kilogram |
| Volume | 2.812 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424648947 |
| Proposition 65 | Cancer and Reproductive Harm |