
Hermetic receiver filter drier, DMC, 40 cu.in., Steel Cu-plated
023Z7029
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 40 cu.in.
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 1.20 g |
| Acid capacity [oz] | 0.042 oz |
| Activated alumina [%] | 0 % |
| Approval | UL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel Cu-plated |
| Contains batteries | No |
| Core | Solid core |
| Core Size code | 40 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R134a: 559R290: --R32: --R404A: 582R407C: 543R410A: 506R507: 610 |
| Drying Cap[Drops of Water]52°C | R134a: 512R290: --R32: --R404A: 551R407C: 500R410A: 450R507: 548 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | High Moisture Capacity |
| Flow capacity [kW] | R134a: 28.0R290: 33.8R32: 42.7R404A: 19.7R407C: 28.7R410A: 29.2R507: 19.1 |
| Flow capacity [TR] | R134a: 8.0R290: 9.6R32: 12.2R404A: 5.6R407C: 8.2R410A: 8.3R507: 5.4 |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Inlet connection size [mm] | 12.00 mm |
| Inlet connection type | Solder, ODF |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | Receiver filter drier DMC 40164S12mm M/8 |
| Max. Working Pressure [bar] | 42.0 bar |
| Max. Working Pressure [psig] | 610 psig |
Characteristic | Value |
|---|---|
| Molecular sieve [%] | 100 % |
| Net volume [foz US] | 22.06 Fluid Ounce US |
| Net volume [l] | 0.652 L |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Outlet connection size [mm] | 12.0 mm |
| Outlet connection type | Solder, ODF |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product description | Combi filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic receiver filter drier |
| Product Type | DMC |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600 |
| Serviceable | No |
| Shell volume [foz US] | 26.40 Fluid Ounce US |
| Shell volume [l] | 0.78 L |
| Solid core surface [cm2] | 183 cm² |
| Solid core surface [in2] | 28.34 in² |
| Solid core volume [cm3] | 128 cm³ |
| Solid core volume [in3] | 7.84 in³ |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DMC 40164S |
| UL approval file name | SA6398 |
| UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.241 Kilogram |
| Net weight | 1.113 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.984 Liter |
| EAN/UPC | 5702428111430 |