Danfoss logo
RDI 107A-product-category

RDI 107A

The RDI 107A is a remote display unit designed to work with the ERC 113 refrigeration controller. It is ideal for commercial freezers, fridges, and glass door merchandisers. The RDI 107A allows for temperature indication and user interaction similar to an embedded controller but with the flexibility of a split system, supporting up to 3 meters of cable length.

Features and benefits

  • Compatibility: Works with ERC 113 refrigeration controller
  • Application: Suitable for commercial freezers, fridges, and glass door merchandisers
  • Flexibility: Supports up to 3 meters of cable length, allowing for flexible installation
  • User Interaction with LED display: Provides temperature indication and user interaction capabilities