Danfoss logo
MCX15B2 / MCX20B2-product-category

MCX15B2 / MCX20B2

MCX15B2 and MCX20B2 is an electronic controller that stands on the top of the MCX range, thanks to the large number of its inputs and outputs, the enhanced CPU capabilities and connectivity features.
It holds all the typical functionalities of MCX controllers: programmability; connection to the CANbus local network; up to two Modbus RS485 serial interfaces with galvanic isolation.
Furthermore, it is fitted with an ultra wide range (24/110/230 V AC) power supply in the same product variant, with USB and Ethernet connection for embedded Web server and IP protocols management. It is available in several models, with or without graphic LCD display and with 15 or 20 digital output.

Features and benefits

  • MCX20B2:
    • 16 analog and 22 digital inputs
    • 6 analog and 20 digital outputs
  • MCX15B2
    • 10 analog and 22 digital inputs
    • 6 analog and 15 digital outputs
  • Ultra wide range power supply from 24 – 230 V AC
  • USB connector for easy software upload and datalogging
  • Ethernet with Web server feature and several IP protocols
  • Remote access to data through CANbus connection for additional display and keyboard
  • RTC clock for managing weekly time programs and data logging information with supercapacitor as temporary backup power
  • Up to two Modbus RS485 opto-isolated serial interface
  • Available with and without graphic LCD display
  • Dimensions 16 DIN modules