Danfoss logo
MCX152V-product-category

MCX152V

MCX152V is a standard MCX electronic controller that stands on the top of MCX range thanks to its large number of input and output and two integrated electronic expansion valves drivers. It is available in the version with or without graphic LCD display, and 110 / 230 V AC or 24 V AC power supply.

It holds all the typical functionalities of MCX controllers: programmability; connection to the CANbus local network; up to two Modbus RS485 serial communication interfaces.

The memory card assures SW and bios download; the ethernet port allows the monitoring with the web pages, the SW and bios download, the data logging and the warning for the alarms.

Features and benefits

  • Inputs: 14 analog and 18 digital; Outputs: 6 analog and 15 digital
  • Power supply 24 V AC and 110 V / 230 V AC
  • Up to two drives bipolar and unipolar electronic expansion valves
  • SD / MMC card slot for easy software upload and datalogging
  • Remote access to data through CANbus connection for additional display and keyboard
  • RTC clock for managing weekly time programs and data logging information
  • Ethernet / WebServer option
  • Two Modbus RS485 opto-insulated serial interface
  • Available with graphic LCD display and without display for showing the desired information
  • Dimensions 16 DIN module