MCX08M2
MCX08M2 is an electronic controller that holds all the typical functionalities of MCX controllers in the compact size of 8 DIN modules: Programmability; Connection to the CANbus local network; Modbus RS485 opto-insulated serial interface. It is available in the version with or without graphic LCD display, and 110 / 230 V AC or 24 V AC power supply