
NeoCharge, Electronic controller, 230 V, 16 mm
084H1151
Brand: NeoCharge, Electronic controller, 230 V, 16 mm, Packing format: Single pack, Quantity per packing format: 1
084H1151
Product specifications
Characteristic | Value |
|---|---|
| Brand | NeoCharge |
| Contains batteries | No |
| Controller supply voltage [V] | 230 V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Evaporator tube diameter [mm] | 16 mm |
| Material Description | Neo Charge solution 230V 10-12-16 mm |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Part no. incl. in the Solution | 080G5007 EKE 450080G5011 SSR relay084H1101 Sensor084H1103 Clamp |
| Product group | Solution kit |
| Product line | Industrial Refrigeration |
| Product name | Electronic controller |
| Product Type | NEO |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.619 Kilogram |
| Net weight | 1.366 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |
| EAN/UPC | 5715255099826 |