Danfoss logo
NeoCharge-product-category

NeoCharge

The NeoCharge Standard Retrofit Control Panel are distributed control logic panels designed specifically for low-charge ammonia industrial refrigeration control applications.
Application-specific, energy-efficient control algorithms in each panel, achieve low charge ammonia goals for safe, efficient, trouble-free operation.
For customized panels please contact your Danfoss Sales representative for more details.
Required system components for compatibility:
- ICM Motorized Valve with ICAD-B Actuator
- Pressure Transmitter
- Temperature Sensor

Features and benefits

  • Designed ready-to-mount-and-connect supply power, sensors, solenoid, and actuator wiring needed for low charge industrial refrigeration control applications
  • High quality standardized panel electrical components
  • Rigorously tested control sequences and algorithms
  • Well laid-out Type 4 rated panels (Type 1 when front door display used)
  • Modbus RTU communication
  • Standardized documentation