Danfoss logo
EM530 (3-phase energy meter)-product-category

EM530 (3-phase energy meter)

Danfoss EM530 is an energy analyser connected through 5 A current transformers, for two and three phase systems up to 415 V LL. In addition to a digital input, the unit is equipped with Modbus RTU communication port.

Features and benefits

  • System and phase variables (V L-L, V L-N, A, W/var, VA, PF, Hz)
  • Displaying of the consumed active energy with a resolution of 0.001 kWh
  • The frequency value is available via Modbus, with a resolution of 0.001 Hz
  • Average value calculation (dmd) for current and power (kW/kVA)
  • Streamlined user interface featuring 3 mechanical buttons
  • Modbus RTU RS485 (data refresh every 100 ms) allowing integration into AK-SM 800A
  • Continuous sampling of each voltage and current
  • Backlit LCD display