Danfoss logo
EIM-product-category

EIM

EIM 365 is a superheat controller that can be used to control the superheat of the evaporator by adjusting the opening degree of a valve. It is used in applications such as air conditioning, heat pumps and refrigeration. The controller can also be used as stepper valve driver by setting the valve opening degree manually via communication Bus.

Products shown: 0