Optyma™ Slim Pack
Optyma™ Slim Pack is a packaged outdoor condensing unit designed for commercial refrigerations applications especially cold rooms and display cabinets where compact size, energy efficiency, low sound level, and simple installation matter. It's designed cost-effective and reliable solution for positive and negative refrigeration for restaurants, butcheries bakeries, fishmonger's or beverage coolers with versions that support multi-refrigerant, A1 or A2L-ready operation.
This category is relevant for applications where installers need a practical packaged unit with a small footprint and straightforward handling with all evaporating devices as pulsation, thermostatics or stepper valves.
Features and benefits
- Compact and cost-effective packaged condensing-unit design
- Simple, efficient, and low sound level operation
- Fast and safe installation with easy maintenance access
- Optimized footprint for floor and wall mounting
- Available in standard and multi-refrigerant versions
- A2L-ready versions support ultra-low-GWP refrigerants such as R1234yf, R454C, and R455A
- Standard low-GWP versions support refrigerants such as R448A, R449A, and R513A
- Available for low back pressure and medium back pressure refrigeration applications
- Liquid injection technology is available on selected low-temperature models for more precise temperature control and an extended operating envelope
- Compact, light, and reliable solution for packaged refrigeration installations
Cold Rooms
Optyma™ Slim Pack is a compact outdoor condensing unit for commercial refrigeration systems where space, low noise, efficiency, and simple installation are important. It is positioned as a practical solution for cold rooms and related refrigeration applications, with both standard and multi-refrigerant versions available. In the cold room context, it is especially relevant where installers need a packaged refrigeration unit that is easy to install, easy to service, and suited to low- or medium-temperature applications.