
Scroll compressor, LLZ015T2LQ9
121L9514
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: LLZ
121L9514
Product specifications
Characteristic | Value |
|---|---|
| Approval | CCCCEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Colour | Blue |
| Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
| Configuration code | Single |
| Connection type | Rotolock |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | LLZ015T2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 184 mm |
| Discharge connection height [mm] | 458 mm |
| Discharge connection size [in] | 1 in |
| Drawing number | 0SR7510D-2 |
| Economizer | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c)7(a)7(c)-I |
| Family | LLZ |
| Fitting remark | Rotolock connection kit for suction, economiser and discharge fittings with seals, nuts and sleeves. |
| Fitting standard | Rotolock |
| Frequency [Hz] | 50/60 |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | Threaded |
| Glass torque [Nm] | 53 N-m |
| Height economiser [mm] | 381.700 mm |
| High value of nominal voltage at 50Hz [V] | 220 V |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 50Hz [V] | 242 V |
| High value of voltage range at 60Hz [V] | 253 V |
| IDV | No |
| In scope of WEEE | No |
| IP protection class | IP22 |
| Length [mm] | 232 mm |
| Liquid injection | Yes |
| Liquid injection valve | Sporlan Y1037-1/2-230-3/8ODFX3/8ODF |
| Low value of nominal voltage at 50Hz [V] | 200 V |
| Low value of nominal voltage at 60Hz [V] | 208 V |
| Low value of voltage range at 50Hz [V] | 180 V |
| Low value of voltage range at 60Hz [V] | 187 V |
Characteristic | Value |
|---|---|
| LRA | 180 A |
| Material Description | LLZ015T2LQ9 COMPRESSOR, I-PAK, MTG |
| Max pressure (PS) - high side | 28.50 bar |
| Max pressure (PS) - low side | 25.40 bar |
| MCC | 29 A |
| Model number | LLZ015T2LQ9 |
| Motor protection | Internal overload protector |
| Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 1.62 L |
| Oil drain | None |
| Oil equalization | None |
| Oil reference | 160HV |
| Oil type | PVE |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Phase | 3 |
| Power connections | Screw connectors 10-32 UNF x 9.5 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor LLZ |
| Product Type | LLZ015 |
| Refrigerant charge [kg] [Max] | 4.54 kg |
| Refrigerants | R404A |
| RLA | 18.5 A |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| Segment usage | Refrigeration LT |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets and sleeves |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 309 mm |
| Suction connection material | - |
| Suction connection size [in] | 1-1/4 in |
| Swept volume [cm3] | 83.50 cm³ |
| Technology | Scroll |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 485.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Width [mm] | 232.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45.63 Kilogram |
| Net weight | 42 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.06 Cubic meter |
| EAN/UPC | 5702424540975 |