
Scroll compressor, HRP038T2LP6
121L1083
Refrigerants: R407C, Segment usage: Air conditioning, Compressor power supply [V]: 200-220/3/50 208-230/3/60, Packing format: Industrial pack
121L1083
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Scroll compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Compressor power supply [V] | 200-220/3/50 208-230/3/60 |
| Contains batteries | No |
| Description | HRP038T2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 165 mm |
| Discharge connection height [mm] | 379 mm |
| Drawing number | 0XC6301B-2 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Family | HRP |
| Fitting standard | ODF |
| Gauge port HP | None |
| Gauge port LP | None |
| Glass mounting | None |
| IDV | No |
| In scope of WEEE | No |
| Length [mm] | 239.0 mm |
| Manifold enabled | No |
Characteristic | Value |
|---|---|
| Material Description | HRP038T2LP6 COMPRESSOR, I-PAK, MTG |
| Model number | HRP038T2LP6 |
| Network power supply [V/Ph/Hz] | 200-230/3/50 208-230/3/60 |
| Oil equalization | None |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor HRP |
| Product Type | HRP038 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R407C |
| SCIP dossier no. | 22cfab5a-a26e-446d-9517-3ee5f4753699 |
| SCIP dossier product name | HLH/HLJ/HLM/HLP/HRH/HRM/HRP |
| Segment usage | Air conditioning |
| Suction connection height [mm] | 250 mm |
| Swept volume [cm3] | 51.62 cm³ |
| Technology | Scroll |
| Total height [mm] | 413.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Width [mm] | 239.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 33.05 Kilogram |
| Net weight | 30.95 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.06 Cubic meter |
| EAN/UPC | 5702424062248 |