
Rotary compressor, VRN150WSQASE
126X8025
126X8025
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Rotary compressor |
| CE mark | Yes |
| China RoHS compliance | Yes without exemptions |
| Contains batteries | No |
| Description | VRN150WSQASE |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | VRN |
| In scope of WEEE | No |
| Material Description | Comp; VRN150WSQASE; OSG SAMPLE |
Characteristic | Value |
|---|---|
| Model number | VRN150WSQASE |
| Oil level switch | None |
| Packing format | Sample |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Rotary compressor VRN |
| Product Type | VRN150 |
| REACH Candidate List substances | No |
| U.S. EPA label | Out of scope |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.5 Kilogram |
| Net weight | 8.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 76.907 Liter |