
Rotary compressor, VRN752WTTENA
126X2026
Refrigerants: R290, Power supply of drive [V/ph/Hz]: 380-440V/3ph/50-60Hz
126X2026
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Rotary compressor |
| Capacity control | Inverter |
| Contains batteries | No |
| Description | VRN752WT |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | VRN |
| In scope of WEEE | No |
| Material Description | Comp; VRN752WTTENA; DC 60V/krpm; SAMPLE |
| Model number | VRN752WTTENA |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Packing format | Sample |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Power supply of drive [V/ph/Hz] | 380-440V/3ph/50-60Hz |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Rotary compressor VRN |
| Product Type | VRN752 |
| Refrigerants | R290 |
| Segment usage | Heating |
| Swept volume [cm3] | 75.20 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 26.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 816.48 Liter |