Danfoss logo
VRN548

Rotary compressor, VRN548WTRBRA

126X2024

Refrigerants: R290, Power supply of drive [V/ph/Hz]: 380-480V/3ph/50-60Hz

Product specifications

Characteristic
Value
Brand techniqueRotary compressor
Capacity controlInverter
Contains batteriesNo
DescriptionVRN548WT
DG Indicator ProfileNot relevant for dangerous goods
FamilyVRN
In scope of WEEENo
Material DescriptionCompressor; VRN548WTRBRA; DC 45V/krpm; S
Model numberVRN548WTRBRA
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Packing formatSample
Characteristic
Value
Packing quantity1
Power supply of drive [V/ph/Hz]380-480V/3ph/50-60Hz
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameRotary compressor VRN
Product TypeVRN548
RefrigerantsR290
Segment usageHeating
Swept volume [cm3]54.80 cm³
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight20.79 Kilogram
Net weight18.9 Kilogram
Characteristic
Value
Volume1219.575 Liter