Rotary compressor, VRN307WTRBQA
126X2022
Refrigerants: R290, Power supply of drive [V/ph/Hz]: 200-240V/1ph/50-60Hz; (380-440V/3ph/50-60Hz)
126X2022
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Rotary compressor |
| Capacity control | Inverter |
| Contains batteries | No |
| Description | VRN307WT |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | VRN |
| In scope of WEEE | No |
| Material Description | Compressor; VRN307WTRBQA; DC 45V/krpm; S |
| Model number | VRN307WTRBQA |
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Packing format | Sample |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Power supply of drive [V/ph/Hz] | 200-240V/1ph/50-60Hz(380-440V/3ph/50-60Hz) |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Rotary compressor VRN |
| Product Type | VRN307 |
| Refrigerants | R290 |
| Segment usage | Heating |
| Swept volume [cm3] | 30.70 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19.25 Kilogram |
| Net weight | 17.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1219.575 Liter |