Danfoss logo
VRN226

Rotary compressor, VRN226WTPAGE

126X2021

Refrigerants: R290, Power supply of drive [V/ph/Hz]: 200-240V/1ph/50-60Hz

Product specifications

Characteristic
Value
Brand techniqueRotary compressor
Capacity controlInverter
Contains batteriesNo
DescriptionVRN226WT
DG Indicator ProfileNot relevant for dangerous goods
FamilyVRN
In scope of WEEENo
Material DescriptionCompressor; VRN226WTPAGE; DC 45V/krpm; S
Model numberVRN226WTPAGE
Network power supply [V/Ph/Hz]200-240/1/50-60
Packing formatSample
Characteristic
Value
Packing quantity1
Power supply of drive [V/ph/Hz]200-240V/1ph/50-60Hz
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameRotary compressor VRN
Product TypeVRN226
RefrigerantsR290
Segment usageHeating
Swept volume [cm3]22.60 cm³
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight11.44 Kilogram
Net weight10.4 Kilogram
Characteristic
Value
Volume816.48 Liter