B62
077B3664
Product Type: B62, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -11.0, Cold cut-out [°C]: -26.0, Cold cut-out [°C]: -26.0, Capillary tube length [mm]: 1200
Product specifications
Characteristic | Value |
---|---|
Adjusted at pressure [mm Hg] | 740 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval | BEABCEEACLLC CDC TYSKcURus |
Capillary tube length [mm] | 1200 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | 3.5 °C |
Cold cut-out [°C] | -26.0 °C |
DG Indicator Profile | Contains Gas |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
In scope of WEEE and contain batteries | No |
Material Description | Thermostat 077B62, 6-36 amp |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product line | Appliance Controls |
Product name | Thermostat |
Product Type | B62 |
Quantity per packing format | 100 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | 3.5 °C |
Warm cut-out [°C] | -11.0 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.085 Kilogram |
Net weight | 0.08 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.309 Cubic decimeter |
EAN | 5702428508711 |