B0
077B1664
Product Type: B0, Warm cut-in [°C]: -13.0, Warm cut-out [°C]: -18.5, Cold cut-in [°C]: -22.0, Cold cut-out [°C]: -29.0, Capillary tube length [mm]: 1070
Product specifications
Characteristic | Value |
---|---|
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Middle |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval | BEABCEEACLLC CDC TYSKcURus |
Capillary tube length [mm] | 1070 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -22.0 °C |
Cold cut-out [°C] | -29.0 °C |
DG Indicator Profile | Contains Gas |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Enclosed breaked device (EBD) | 077R0379 ref. 1 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | Thermostat 077B0, 8-40 amp |
Middle cut-in [°C] | -17.3 °C |
Middle cut-out [°C] | -23.4 °C |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product line | Appliance Controls |
Product name | Thermostat |
Product Type | B0 |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | -13.0 °C |
Warm cut-out [°C] | -18.5 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.086 Kilogram |
Net weight | 0.08 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.309 Cubic decimeter |
EAN | 5702428972598 |