Danfoss logo
077B_single UL side_B02

B02

077B0375

Product Type: B02, Warm cut-in [°C]: -12.5, Warm cut-out [°C]: -17.5, Cold cut-out [°C]: -32.0, Cold cut-out [°C]: -32.0, Capillary tube length [mm]: 2500

Product specifications

Characteristic
Value
Adjusted at pressure [mm Hg]760 mmHg
Adjusting positionCold
Ambient temperature range [°C] [max]65 °C
Ambient temperature range [°C] [min]-25 °C
ApprovalBEABCEEACLLC CDC TYSKcURus
Capillary tube length [mm]2500 mm
CE evaluatedYes
China RoHS complianceOut of scope
Cold cut-in [°C]-24.5 °C
Cold cut-out [°C]-32.0 °C
DG Indicator ProfileContains Gas
EEE category5 small equipment (any external dimension < 50 cm)
EU RoHS complianceOut of scope
In scope of WEEEYes
Characteristic
Value
In scope of WEEE and contain batteriesNo
Material DescriptionThermostat 077B02, 6-36 amp
Packing formatIndustrial pack
Product groupMechanical cold controls
Product lineAppliance Controls
Product nameThermostat
Product TypeB02
Quantity per packing format60 pc
REACH Candidate List substancesNo
Terminals6,3 x 0,8 mm All
UK RoHS complianceOut of scope
UL evaluatedYes
Warm cut-in [°C]-12.5 °C
Warm cut-out [°C]-17.5 °C

General specifications

Characteristic
Value
Gross weight0.122 Kilogram
Net weight0.114 Kilogram
Characteristic
Value
Volume0.394 Liter
EAN5702424686550