EV229BW
EV229BW 10, 20 and 22 is a direct servooperated 2/2-way solenoid valve. This valve type is designed with EPDM seal, lead free dezincification resistant Eco brass for drinking water applications.
For water supply and leak detection
Features and benefits
- For drinking water
- UN latching - saving energy
- Clip on coil
- Coil enclosure: Up to IP67
- Water hammer damped
- Body material in Eco Brass (lead free <0.1%) and dizincification resistant
- New generation EPDM sealings recommended for drinking water.