Zawory zwrotne do klimatyzacji komercyjnej i chłodnictwa
Check valves are used to control one-way refrigerant flow and help prevent backflow in refrigeration and air conditioning systems. In cold room applications, they support reliable flow control in liquid, suction, and hot gas lines, helping the system operate as intended.
Features and benefits
- Controls one-way refrigerant flow to help prevent backflow
- Relevant for cold room systems as well as broader refrigeration and air conditioning applications
- Suitable for liquid, suction, and hot gas lines
- Supports fluorinated refrigerants, hydrocarbns and CO₂
- Available in straightway and angleway versions
- Offered with flare and solder connections, including oversize connection options to fit to larger pipe diameters
- Includes variants for different system needs, including systems with compressors in parallel and CO₂ applications
- Designed with low pressure drop during operation and a built-in damping piston for lines where pulsation can occur
- NRVH for discharge line location in paralle compressor arrangements surpresses flattering caused by compressor pulsations
Liczba elementów: 6

NRV 10s H
Zawory zwrotne NRV 10s H dla R744 (CO2) mogą działać jako wewnętrzny zawór bezpieczeństwa, gdy są zainstalowane równolegle z zaworami kulowymi GBC lub zaworami odcinającymi na wlocie i wylocie komponentów do serwisowania. NRV 10s H może być również używany w liniach odszraniania gorącym gazem.

NRVT
NRVT piston type check valves is designed for installation in discharge line to prevent refrigerant migration to protect compressor and enable the pressure equalization of rotary compressor before startup. In the meanwhile, this valve can be used in other installation positions of CO2 systems such as hot gas and suction lines.