Régulateurs ECL Comfort
Danfoss ECL series: Intelligent temperature controllers for district heating, cooling, and domestic hot water systems, optimizing comfort and energy use.The Danfoss ECL series stands as intelligent temperature controllers specifically designed for district heating (DH), district cooling (DC), and domestic hot water systems (DHW). Central to their functionality is weather compensation, a key feature shared across the controllers. Equipped with built-in or dedicated application keys, the ECL series ensures adaptability to various district heating setups, promoting a high level of comfort and optimizing energy utilization. These controllers serve as reliable, practical solutions for achieving precise temperature control and energy efficiency in diverse heating and cooling applications.
Product types shown: 4

ECL Comfort 120
The ECL Comfort 120 is a universal 1-circuit controller for use in district heating substations, district heating-based installations and boiler installations.
The ECL Comfort 120 is operated by an installer app for mobile phone IOS or Android.
User interface on controller: 5 LED and 1 push button.
The product is an electronic controller for flow temperature control (heating) for different control principles:- weather compensated (outdoor sensor),
- reference room (ON OFF switch),
- reference room (room sensor),
- supply temperature compensated (offset from supply temperature)

ECL Comfort 210
L’ECL Comfort 210 est un régulateur de température électronique de la gamme des régulateurs ECL Comfort. Assurant une régulation en fonction de la température extérieure, il est utilisé dans les installations de chauffage urbain, de chauffage central et de climatisation. Il est possible de réaliser des économies d’énergie dans les systèmes de chauffage et de refroidissement grâce à un réglage approprié de la température de départ . L’ECL Comfort 210 peut réguler jusqu’à 3 circuits. La fonction de régulation en fonction de l’extérieur mesure la température extérieure et règle en conséquence la température de départ du système de chauffage . Le système de chauffage à régulation en fonction de l’extérieur augmente le niveau de confort et réduit la consommation énergétique.
Une application spécifique est configurée dans le régulateur ECL Comfort 210, au moyen d’une clé d’application ECL.
ECL Comfort 296
The ECL Comfort 296 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating, cooling and ventilation systems.
Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. The controller has 2 control circuits and one additional thermostatic function.
The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. In case it is available it also controls the domestic hotwater installation.
The weather compensated heating system increases the comfort level and saves energy.
The ECL Comfort 296 controller is configured with a selected application by means of an ECL Application Key.
The ECL Comfort 296 can work as a stand-alone controller and communicate with up to two RCUs.
The ECL Comfort 296 can also work with other ECL Comfort 296 / 210 / 310 controllers via the ECL 485 communication bus.
ECL 296 controls 3-point based actuators:
If need for control of 0 - 10 Volt based actuators, the ECL 310 and extension module ECA 32 or ECA 35 is recommended for dedicated applications. Here the 0 - 10 Volt signal comes from the extension module.
ECL Comfort 310
L’ECL Comfort 310 est un régulateur de température électronique de la gamme des régulateurs ECL Comfort. Assurant une régulation en fonction de la température extérieure, il est utilisé dans les installations de chauffage urbain, de chauffage central et de climatisation. Il est possible de réaliser des économies d’énergie grâce à un réglage approprié de la température de départ dans les systèmes de chauffage et de refroidissement. Il peut réguler jusqu’à 4 circuits. Une application spécifique est configurée dans le régulateur ECL Comfort 310 au moyen d’une clé d’application ECL.