Energy meters
Product types shown: 6

SonoMeter 30
The Danfoss SonoMeter 30 is a range of ultrasonic, compact energy meters intended for measuring energy consumption in heating and cooling applications for billing purposes. The meters are designed for remote meter read-out (AMR).SonoMeter 30 energy meters consist of an ultrasonic flow sensor, a pair of Pt500 temperature sensors and a calculator with integrated circuits for temperature measurement, flow calculation and energy calculation.

SonoMeter 40
The Danfoss SonoMeter 40 is a range of ultrasonic, compact energy meters intended for measuring energy consumption in heating and cooling applications for billing purposes. The meters are designed for remote meter read-out (AMR). SonoMeter 40 energy meters consist of an ultrasonic flow sensor, a pair of Pt500 temperature sensors and a calculator with integrated circuits for temperature measurement, flow calculation and energy calculation.

SONOMETER™ 1100
The SONOMETER™1100 is an ultrasonic static compact energy meter especially designed for heating, cooling or combined heating/cooling application in local and district energy systems. The SONOMETER™1100 as a compact energy meter consists of the following components: Ultrasonic flow sensor; calculator with integral hardware and software for measuring flow rate, temperature and energy consumption; pair of temperature sensors.

SonoSafe 10
The Danfoss SonoSafe 10 is ultrasonic compact energy meter intended for measuring energy consumption in heating, cooling and combined heating and cooling applications for billing purposes. The meter is designed for remote meter read-out (AMR). The energy meter consists of an ultrasonic flow sensor, a pair of Pt1000 temperature sensors and a calculator with integrated circuits for temperature measurement, flow calculation and energy calculation.

SonoSelect 10 / SonoSafe 10
The Danfoss SonoSelect 10 is an ultrasonic compact energy meter intended for measuring energy consumption in heating, cooling and combined heating and cooling applications for billing purposes. The meter is designed for remote meter read-out (AMR). The energy meter consists of an ultrasonic flow sensor, a pair of Pt1000 temperature sensors and a calculator with integrated circuits for temperature measurement, flow calculation and energy calculation.