
SonoSelect 10 / SonoSafe 10
The Danfoss SonoSelect 10 is an ultrasonic compact energy meter intended for measuring energy consumption in heating, cooling and combined heating and cooling applications for billing purposes. The meter is designed for remote meter read-out (AMR). The energy meter consists of an ultrasonic flow sensor, a pair of Pt1000 temperature sensors and a calculator with integrated circuits for temperature measurement, flow calculation and energy calculation.
Features and benefits
- Proven ultrasonic measuring principle designed for long operating life time
- No calming section or inlet/outlet restrictions
- Low pressure drop down to 0.03 bar at qp
- Large 85 x 35 mm LCD display with 8 digits (11.5 mm high), guiding menu and info panel
- Compact design. Extensive change and error log
- Memory: 4 years of data, yearly and monthly values stored (incl. pulse input)
- Upgradable with communication modules in bracket (dual M-Bus, connection with water meter)
- Power supply 3.6V battery (replacable) or 230V mains power
- Communication baud rate 300, 2400, 4800 and 9600 bps
- SonoApp usable for Android (Bluetooth LE via dongle)
SonoSelect 10
High-end ultrasonic energy meter for heating and cooling
SonoSelect™ is a compact ultrasonic meter for measuring energy consumption in heating, cooling and combined heating/cooling applications designed primarily for use in residential buildings. High flow measuring frequency (two times per second), robust housing and transducer design make it an excellent choice for flat stations with instantaneous hot water preparation.
Product Highlights
- Top of class meter accuracy ensures valid billing of heating, cooling and instantaneous hot water preparation
- Versions with higher pressure (PN25) and temperature rating (130°C) are a good match also for primary side installations and high rise buildings
- High IP rating of flow part (IP68) and calculator part (IP65) prevent condensation problems in cooling applications
Technical Data
- Size | Flow: DN15 – DN32 | Qp 0.6 - 6.0 m3/h
- Temperature | Pressure: 5-130°C | PN25
- Types: Compact meter (heat, cool, combined heat & cool)
- Approvals: MID class II B+D (heating) | TS (DK) | PTB (DE) | BEV (AT) | METAS (CH) (cooling)
- Flow sensor cable length: 1.5m
- Temp. sensor cable length: 1.5m | 3.0m | 5.0m
- Configuration options: Communication settings (radio, M-Bus, pulses)
- Data logging: 4 years
- Flow sensor: IP class 68
- Calculator: Separable and IP class 65
- Modular: 1 slot for communication modules
- Communication: 2x wired M-Bus | Wireless M-Bus (OMS) | 2x Pulse in-/output
- Tools: Configurable via SonoApp™
- Power: Battery 2xAA-cell 3.6 VDC | Mains unit: 230 VAC
