LENO™ MSV-B
LENO™ MSV-B is a new generation of manual valves for balancing flow in heating, cooling and domestic hot water systems.
It is recommended to use LENO™ MSV-B in constant flow systems in front of boilers, flat stations or heat pumps in one-family houses for balancing, shut off function for service and repair, flow verification, one-pipe systems. The valve may be mounted in flow or return.
DN 15 valves are available with internal or external thread. Other dimensions with internal thread.
Danfoss PFM 1000 measuring instruments contain valve data for LENO™ MSV-B in memory.
Features and benefits
- Removable hand wheel for easy mounting
- Numeric presetting scale, visible from more angles
- Easy locking of presetting
- Built-in measuring nipples for 3 mm needles
- Open-close with Allen key in emergency
- Open-closed colour indicator