Partnerské ventily
Product types shown: 5

ASV-BD
ASV valves are automatic balancing valves. Together with Danfoss presetting radiator thermostatic valves, they are part of the Danfoss two-pipe solution, perfect for creating optimal hydronic balance in residential two-pipe heating systems. A major challenge in heating systems is the lack of good hydronic balancing due to changing differential pressure. This results in complaints from residents about poor indoor comfort, noise, and high energy bills. Larger pumps are often installed to improve circulation, but this affects pressure differentials and increases energy consumption and noise. ASV automatic balancing valves ensure optimal pressure differential and correct flow within the risers at all times. This is why DIN 18380 requires control of differential pressure at partial loads. The ASV creates an optimal hydronic balance under full or partial load, never disrupted. ASV valves can also be used in cooling applications to secure automatic hydronic balance.

ASV-D
ASV-D je partnerský ventil, který se používá s dynamickými vyvažovacími ventily ASV-PV/P nebo AB-PM pro regulaci diferenčního tlaku ve stoupačkách.
ASV-BD je kombinovaný uzavírací ventil s přednastavením a celou řadou unikátních funkcí.
Vzhledem k obousměrné funkci ventilu ASV-D lze ventil použít uvnitř nebo vně regulovaného okruhu.
ASV-I
ASV-I is a partner valve to be used together with the automatic balancing valves ASV-PV/P to control differential pressure in the risers where the radiator valves have no presetting facilities. It is a combined adjustment and shut-off valve designed for installation in the flow pipe. It incorporates flow limitation so that it can be set for required maximum flow in the riser. ASV-I is supplied with rectus measuring nipples so that flow in the pipe can be measured. The valve (DN 15-40) is packaged in styropore (EPS) which can be used for insulation at temperatures up to 80 °C. An insulation cap is available as an accessory for insulation at higher temperatures (up to 120 °C).

ASV-M
ASV valves are automatic balancing valves. Together with Danfoss presetting radiator thermostatic valves, they are part of the Danfoss two-pipe solution, perfect for creating optimal hydronic balance in residential two-pipe heating systems. A major challenge in heating systems is the lack of good hydronic balancing due to changing differential pressure. This results in complaints from residents about poor indoor comfort, noise, and high energy bills. Larger pumps are often installed to improve circulation, but this affects pressure differentials and increases energy consumption and noise. ASV automatic balancing valves ensure optimal pressure differential and correct flow within the risers at all times. This is why DIN 18380 requires control of differential pressure at partial loads. The ASV creates an optimal hydronic balance under full or partial load, never disrupted. ASV valves can also be used in cooling applications to secure automatic hydronic balance.

MSV-F2
Ventily MSV-F2 jsou ventily s ručním přednastavením s přírubovým připojením. Používají se k vyvažování průtoku v instalacích vytápění a chlazení.
Ventily jsou standardně vybaveny indikátorem polohy a omezovačem zdvihu. Ruční kolečko ventilu je integrováno s omezovačem zdvihu.
Nastavení lze zablokovat. Charakteristiky ventilů jsou nastavovány v měřicím přístroji PFM 1000/PFM 100. Ventily neobsahují azbest.
Funkce uzavírání.