压力传感器
Product types shown: 4

DST P10B
DST P10B is an OEM pressure transmitter designed for industrial applications such as booster pumps and air compressors. The transmitter is developed to comply with CANopen for use in machine systems. It enables control of complex machines and supports communication and diagnostic functions through the CANopen interface. The device measures pressures in the range from 4 to 40 bar and uses a stainless-steel measuring element. The transmitter supports media temperatures from -40 to 100 °C.