
BOCK, HGX56e/680-4 ML CO2 LT, Semi-hermetic CO2 subcritical
097C7836
制冷剂(s): R744, null: Yes, null: 16561
097C7836
产品规格
特性 | 值 |
|---|---|
| Anti-vibration pads | Yes |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [mm] | 35.00 mm |
| Frequency Hz | 50 |
| Hot gas temperature sensor | No |
| IP 等级 | IP66 |
| Legacy BOCK ID | 16561 |
| Material Description | Compressor HGX56e/680-4 ML CO2 LT |
| Max pressure (PS) - high side | 100.00 bar |
| Max pressure (PS) - low side | 100.00 bar |
| Model number | HGX56e/680-4 ML CO2 LT |
| Oil differential pressure sensor | DELTA-P II 220-240V - 1 - 50/60 Hz |
| Oil level regulator | No |
| Oil service valve | No |
| Oil sump heater | 220-240V AC |
| Oil temperature sensor | No |
| Pressure relief valves | Without |
| Product line | Danfoss BOCK® |
| Suction connection size [mm] | 42.00 mm |
| Thermal protection thermostat | No |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
特性 | 值 |
|---|---|
| 产品名称 | Reciprocating compressor HG |
| 产品类型 | HGX56e |
| 产品系列 | Semi-hermetic compressors |
| 制冷剂(s) | R744 |
| 包含电池 | No |
| 压缩机电源 [V] | 380-420V Y/YY -3- 50Hz PW |
| 吸气连接尺寸 [in] | 1-5/8 in |
| 型号 | BOCK |
| 技术 | Semi-hermetic CO2 subcritical |
| 排气连接备注 | Standard |
| 排气连接备注 | Soldering/welding |
| 排气连接备注 | Standard |
| 排气连接备注 | Soldering/welding |
| 排气连接尺寸 [in] | 1-3/8 in |
| 气缸 | 6 |
| 燃油型号 | BOCKlub E85 |
| 电机保护 | INT69 G 115-230V AC, 50/60 Hz, IP00 |
| 类型名称 | HGX56e/680-4 ML CO2 LT |
| 系列 | CO2 LT compressors |
| 认证标准 | No |
| 颜色 | Blue (standard) |
一般规格
特性 | 值 |
|---|---|
| 毛重 | 525.6 千克 |
| 净重 | 466.7 千克 |
特性 | 值 |
|---|---|
| 容积 | 657.816 公升 |
| EAN/UPC | 5715255114130 |