燃气轮机用泵
Product types shown: 1
PAHT G 2-308
The Danfoss range of PAHT G high-pressure pumps is specifically designed for use with technical water such as:
- Ultra-pure water that has undergone multiple reverse osmosis processes
- De-ionized water
- Demineralized water
The range of PAHT G pumps is based on the standard PAHT pump series. The PAHT G pumps are made with extra coatings that reduce the wear of the pump. This coating is particularly important for pumps used in gas turbine applications or other similar applications where the wear of the pumps is higher due to the ultra pure water quality.- Ultra-pure water that has undergone multiple reverse osmosis processes