喷嘴
The nozzles are tailored to atomize water in high pressure water mist systems. The nozzles are very suitable for applications within e.g.: Humidification, Lumber drying, Fire fighting. The stainless steel design allows operating the nozzle with ordinary tap water. For even and far-reaching atomization of the water, relatively many nozzles with smaller capacity are superior to few nozzles with large capacity.
Features and benefits
- Suitable for ordinary tap water
- Long service life
- Excellent spray patternFull cone spray nozzles.