输配系统
Product types shown: 10

Distribution unit SG / SGC/ SGCI
The Danfoss stainless steel distribution units are prefabricated solutions for floor heating, which can be installed separately or be implemented with the Danfoss flat station range.
These solutions make it easier for the installer to order a ready-made plug & play construction for mounting of distribution pipes for the building section.
The systems are available as standard solutions with 2 to 12 connections and include manual air vent and drain valve. In addition the solutions include a flow meter to maintain the designated flow rate.