Danfoss logo
VHX/RAX 套件(X-tra Collection)-product-category

VHX/RAX 套件(X-tra Collection)

The VHX-sets are specially designed for towel rails and designer radiators with '50 mm bottom connection' and ½” connection to the radiator.
The VHX-sets include a RAX thermostatic sensor for room temperature regulation.
The sets provides the perfect finishing touch for towel rails. The aesthetically pleasing and compact design allows the sensor to be mounted underneath the towel rail, parallel with the wall.
In order to avoid deposition and corrosion the composition of the hot water must be in accordance with the VDI 2035.

Features and benefits

  • Free choice of left/right mounting direction
  • Available in versions for floor or wall connection
  • Built-in shut-off function
  • Two different surfaces matching most radiator