Danfoss logo
备件-product-category

备件

The connection sets completes the elegant and modern design of Danfoss X-tra Collection™ products in combination with towel rails and designer radiators.

The sets are available in chrome, Inox (brushed steel) and white RAL 9016, thus matching a wide range of modern radiators.

A pipe set for connecting the radiator to the system pipes is optional. The set includes Ø12 mm pipes with connection fittings and internal pipe support.

Features and benefits

  • Completes the modern design of Danfoss X-tra Collection™ products, towel rails and designer radiators.
  • Available in chrome, brushed Inox steel or white RAL 9016 to match a wide range of modern radiators.
  • Optional connection pipe set includes Ø12 mm pipes, connection fittings and internal pipe support.