Danfoss logo
AME 855-product-category

AME 855

Actuator is primarily designed to regulate valve in the respond to the demand of a controller in District Heating/cooling, Heating, Ventilation and Air conditioning systems. Actuator AME 855 can be controlled by electronic controllers with modulating or 3-point control output. Actuator can be used with VF3 valves (DN 200-300).

Features and benefits

  • 3-point or modulating control
  • Easy to use manual operation (monitoring on terminal R)
  • Position indication
  • LED signaling
  • Direct or inverse function
  • Automatic adaptation of stroke to valve’s end positions which reduces commissioning time
  • Voltage or current input Y
  • Voltage or current output X (for current output, accessory is needed)
  • Frost protection function (for detailed information read the Functions section in the data sheet)
  • Blockage detection