Actuators for rotary valves
Product types shown: 4

90 系列
The ESBE 24 volt electronic series of motors are direct mounted actuators that rotate ESBE 3 & 4-way rotary valves for hydronic heating and cooling systems. The Series 90 actuator provides additional torque compared to the Series 60 and ARA series of actuators, and can be installed on all ESBE 3 & 4 way rotary valves, in sizes from ½” – 6” valves. The Series 90 motors also have linkage kits available capable of adapting to Viessmann, Honeywell, Centra DR/ZR, Landis & Staefa and TA VTR styles of valves.

ARA 系列
These redesigned direct mounted motor actuators are capable of mounting to the new VRG styles of 3 & 4-way rotary valves. In addition, the ARA 600 series are also backward compatible to the older MG and G series of valves. The ARA 600 series is available in oating 3-point with or without an auxiliary switch and proportional, which cross over to the Series 60 actuators. However there are additional varieties of actuators to select from a 2-point actuator to di erent run time options. These variety of selections provide exibility in application selecting

CRA112
The ESBE CRA122 is a combined actuator and constant flow temperature control with an adjustable temperature setting. This control is a direct replacement for the 92K2 control. The CRA122 monitors and maintains the setpoint of water or air temperature on mixing or diverting applications by modulating ESBE 3-way or 4-way valves in the recommended sizes ranging from 2-1/2” to 6”