Danfoss logo
MSV 003Z4001

LENO MSV-BD, DN 15, 内螺纹 ISO 228/1

003Z4001

MSV-BD DN 15, 内螺纹, 静态平衡阀

该产品已停止销售,但您仍然可以找到有关该产品的信息,包括维修手册、图纸等。

如果您正在寻找类似的产品,可以访问产品类型页面,查看同一产品类型中的其他可选产品。: 手动预设阀 LENO™ MSV-BD

产品规格

特性
值
Article compression class (EF020007)PN 20
Connection 1 (EF000321)Internal thread metric
Connection 2 (EF000322)Internal thread metric
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS 合规性Yes with exemptions
Flange compression class (EF020149)Other
Housing material (EF001596)Brass
Kv value (EF021251)0.1-3
Kv 值 [m³/h]3.00 m³/h
Kvs value (EF022466)3
Material Description静态平衡阀
Material quality (EF001257)Dezincification resistant brass (DZR)
Max. pressure difference at 20 °C (EF020150)2.50
Medium temperature (continuous) (EF023182)120-120
Motor-controlled (EF022760)FALSE
Nominal diameter (EF023191)DN 15
Product line28
REACH 候选清单物质Lead (CAS no. 7439-92-1)
SCIP 卷宗产品名称MSV-BD DN15-DN50 (2)
SCIP 卷宗编号d3bbd2ff-8ad7-4cf6-81e8-999b1f153c41
Shut-off leakage rate (ISO 5208)Rate A
Suitable for central heating water (EF021280)TRUE
Suitable for hot tap water (EF021195)FALSE
Suitable for manual operation (EF002978)TRUE
Suitable for tap water (EF021265)FALSE
Surface protection (EF000139)Other
Thermostatic (EF020105)FALSE
With coupling connection 1 (EF021872)FALSE
特性
值
With coupling connection 2 (EF021873)FALSE
With drain valve (EF020078)TRUE
With extended measuring nipples (EF020104)FALSE
With impulse pipe connection (EF020721)FALSE
With insulation (EF021057)FALSE
With measuring connector (EF020193)TRUE
With measuring nipples (EF022471)TRUE
With position indicator (EF022469)TRUE
With thermometer (EF002167)FALSE
中国 RoHS 合规性Out of scope
产品类型LENO MSV-BD
产品系列手动平衡
介质温度 [°C] [最低]-20 °C
介质温度 [°C] [最高]120 °C
关断功能是
包含电池No
压力等级PN 20
压差 [kPa] [最高]3 KPa
压差范围 [bar] [最高]2.50 bar
排水功能是
描述MSV-BD DN 15, 内螺纹, 静态平衡阀
欧盟 RoHS 豁免条款6(c)
测量头带测量头
设定刻度是
连接G ½
连接类型内螺纹 ISO 228/1
阀体材质防脱锌黄铜
阀门尺寸DN 15

一般规格

特性
值
毛重0.82 千克
净重0.816 千克
容积1.367 公升
特性
值
EAN/UPC5702420084909
Proposition 65Cancer and Reproductive Harm