手动平衡

LENO
Danfoss LENO manual balancing valves are designed to be the most versatile and practical in their category. Where the installation of other valves can be a challenge due to limited space, the LENO MSV valves have a hand wheel that can temporarily be removed for easier installation in narrow spaces.

MSV-F2

USV

测量

静态平衡附件
Danfoss flow measuring orifices are used toprecisely determine the flow in water basedheating, cooling or potable water systems.This determination is done by measuring thedifferential pressure across the fixed orifice,which has a well known Kv value.
Differential pressure is measured with PFM 5000or other measuring device that can convertdifferential pressure to flow.