区域阀
Product types shown: 2

RA-C
Together with Danfoss selfacting and electronic controls, RA-C valves make up a perfect combina-tion for control of cooling and heating circuits.
The RA-C valve is a normally open valve. In an application with self-acting sensors type FEK or FED it is ensured that the cooling valve opens when the room temperature is rising above the set temperature.
RA-HC
The RA-HC is a control valve applied together with Danfoss self-acting or Danfoss electronic controls in fan coil units and similar terminal units in any HVAC system. When installed with Danfoss ASV, balancing and control functions are combined representing the complete dynamic hydraulic solution.
Combined with Danfoss thermo actuators (TWA) the RA-HC valves provide On/Off control, control the flow over the terminal unit and maintain optimum temperatures based on room load requirements.
RA-HC valves have eight presettings, thus the correct quantity of water flow is ensured for each circuit.
RA-HC matches high flow capacities and with its compact design only little installation space is required.