HA BOCK 压缩机
Product types shown: 1

HA BOCK 压缩机
Danfoss BOCK®'s air-cooled HA range is specially engineered for low-temperature applications, preventing overheating by air-cooling the motor and cylinder heads separately from the suction gas. These ranges are available in a variety of low-GWP refrigerants as well as traditional HFCs. Experience a cooling revolution with BOCK compressors, delivering unmatched performance and temperature control.