JIP™ 支路球阀 (JIP-CC, JIP-WW)
Danfoss JIP™ branching ball valves are designed for extensions of district heating systems and other closed loop water systems, where the water is treated to avoid internal corrosion. Having a fully welded body, the valves meet the requirements for valves used in district heating and district cooling systems and offer the highest degree of security.
Features and benefits
- External stem hexagon on all dimensions
- Position indicator of the ball on the stem
- 90 degree end stop (DN 15-100 mm)
- The valves are maintenance free