导阀
Product types shown: 1

CVP / CVPP / CVC/ CVE / EVM / CVH
Pilot valves are intended for mechanical control of a main valve and are ready for direct installation in the top cover of the main valve.
Small capacities can be controlled by the pilot valve directly without a main valve when installed in the matching CVH housing.
The extensive range of Danfoss pilot valves include:
• Constant-pressure pilot valve, type CVP
• Differential-pressure pilot valve, type CVPP
• Pressure-operated pilot valve with reference pressure connection, type CVC
• Electronically operated constant-pressure pilot valve, type CVE
• Solenoid pilot valve, type EVM (NC)
• Solenoid pilot valve, type EVM (NO)
• Housing, type CVH for pilot valves, for mounting in external pilot lines