工业制冷用止回阀(零件计划)
Product types shown: 4

CHV-140B
The new 140 bar manual valve range for Industrial CO2 Trans-critical Systems is based on the successful modular Standard SVL platform.The same flexibility, simplicity and efficiency are features offered in this new series.
The valves are designed to open at very low differential pressures, allow favorable flow conditions and are easy to disassemble forinspection and service.
Laser cut V-ports provide excellent opening characteristics (CHV-140B 50-100). The valve cone has a built-in flexibility to ensure a precise and tight closing towards the valve seat. A well-balanced dampening effect between the piston and the cylinder gives an optimal protection during low loads and against pulsations.
The valves are available as parts program.