DMSC / DMT
The filter drier is a vital element of the system’s reliability as well as its lifespan. When you choose Danfoss filter driers, you are guaranteed a product that has been developed specifically for the challenges encountered in Air Conditioning and Refrigeration Systems.
All ELIMINATOR® driers have a solid core with binding material held to an absolute minimum.
For CO2 applications Danfoss offer one type of ELIMINATOR® core.
Type DMSC and DMT driers have a core composition of 100% molecular sieve.
ELIMINATOR® type DMSC and DMT driers are designed for applications requiring the highest moisture capacity.
Features and benefits
- The Core is made of 100% 3Å molecular sieve core
- The Shell has lowest leak rate
- The Filter is manufactured according to IATF 16949:2016