Unistat 1016 A
The UNISTAT 1016A(PN16) / W(PN25) is designed for use in district heating networks. Depending on type, it can be used both in micro- and macronetworks, in low temperature (LT) and high temperature (HT) ranges. The substation is an innovative product which sets industry standards.
Features and benefits
- Thermal insulation
- Easy installation (by one person)
- Easy electrical connection
- High serviceability
- Compact and modern design
- Durability due to the use
- PN16 / PN25 application
- Steel sheet cover
- New Danfoss ECL controller
- Easy operation of the ontroller display