Форсунки для мастил Hago
Danfoss Hago oil nozzles deliver precise fuel atomization for clean, efficient combustion in residential and commercial burners. Engineered for accuracy, durability, and consistent performance, they ensure optimal spray patterns and reliable operation across a wide range of heating applications.
Product types shown: 1

Форсунки для мастил Тип H, S-S and B
Danfoss Hago oil nozzles are designed for domestic and commercial high pressure oil burners operating with light or heavy fuel. An optimal combustion process is only achieved by a perfect match between nozzle capacity and spray pattern, air supply and air distribution and the design of combustion chamber. Danfoss Hago offers a very broad range of nozzles with different capacity and spray patterns – which means that it is possible to cover all demands in the market.